- 90 CRI and 2700K, 3000K, 3500K and 4000K color temperatures
- Dimmable
- For use with all H457 Series LED housings only
- For use with TL4 Series LED trims only
- Heat sink designed for maximum LED cooling
- Friction blade design for easy installation
- Available 4" Round & Square gimbal trims with integrated light engine
- Gimbal version has 35 degree tilt
- Finishes include White, Satin Nickel and Tuscan Bronze
HALO
H4 4-Inch LED Series
Overview
Halo 4" LED series includes light engines designed for use with 4" TL4 Series LED trims, and adjustable gimbals that combine an adjustable gimbal trim and LED light engine. Both the modular H4 light engine + trim combination, and the adjustable gimbal with integrated trim are designed for use with Halo 4" H457 Series LED housings. The H4 LED adjustable gimbal family features 35° tilt and offers interchangeable optics with three beam distributions of 25°, 35°, and 50°. The H4 light engines feature 90 CRI and are available in 2700K, 3000K, 3500K, 4000K color temperatures. This series is designed for applications that demand MR16-like small aperture appearance, energy savings, low maintenance, and long life of LED. ENERGY STAR® qualified with select trims.
Complete your installation
Products frequently bought together