Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Oct 26, 2023

Replace with SLD6 LED 6" Round Field Selectable CCT Surface-Mount Downlights

HALO

SLD6 LED

  • Ultra-low profile surface downlight with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K or 4000K color temperature, 80 or 90 CRI
  • 600 Series standard and 1200 Series high lumen models
  • Dimmable with 120V dimmers (UNV with 120V or 0-10V dimmers)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SLD6 LED

SLD6 LED

Overview

The Halo Surface LED Downlight (SLD) incorporates WaveStream™ technology to create an ultra-low profile surface mounting downlight with the performance and look of a traditional downlight. SLD6 (6") is designed for installation in many 3-1/2" and 4” square, octagon, or round junction boxes. Supply wire adapater with LED quick wiring connector included. Suitable for residential or commercial installations. Ideal for closets, storage areas, attics and basements. The SLD6 may also retrofit in 5” and 6" aperture IC and Non-IC recessed housings. Dedicated LED wiring connector meets high efficacy code requirement when used in recessed downlighting. Compliant with NFPA® 70, NEC® Section 410.16 (A) (3) and 410.16 (C)(5).

Resources

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?