- Ultra-low profile surface downlight with downlighting distribution
- Ceiling or wall mounting in compatible junction boxes
- Retrofit 4" recessed downlights with screwbase adapter included
- 80 CRI or 90 CRI
- 2700K, 3000K, 3500K, 4000K color temperature options
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Designer trims - optional accessories
HALO
SLD4 LED
Overview
The Halo Surface LED Downlight (SLD) incorporates WaveStream™ technology to create an ultra-low profile surface mounting downlight with the performance and look of a traditional downlight. SLD4 (4") is designed for installation in many standard and fire-rated 3-1/2" and 4” round or octagon junction boxes. Supply wire adapater with LED quick wiring connector included. Suitable for residential or commercial installations. Ideal for closets, storage areas, attics and basements. The SLD4 may also retrofit in 4” aperture IC and Non-IC recessed housings. Dedicated LED wiring connector meets high efficacy code requirement when used in recessed downlighting. Compliant with NFPA® 70, NEC® Section 410.16 (A) (3) and 410.16 (C)(5).