- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
- 90 CRI
- For retrofit with screwbase adapter included
- For use with 5" H550 & 6" H750 LED housings-new construction & remodel
- Dimmable and operates at 10W
- Torsion Spring or Friction Blade mounting
- Damp location listed
- LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
- Halo White gimbal and trim finish
HALO
RA56 LED 5&6-inch Gimbals - Narrow & V. Wide Flood
Overview
The Halo RA56 LED is a complete Adjustable Gimbal LED Module for 5" and 6" aperture recessed downlights; suitable for new construction, remodel and retrofit installation. The RA56 adjustable gimbal offers 35-degree tilt and up to 360-degree rotation. The RA56 is designed for use with 5” and 6" housings including Halo H550, H750, H5 and H7 series, and other compatible 5" and 6" housings. The RA56 integral 120 volt LED driver is designed for compatibility with Leading Edge and Trailing Edge phase control dimmers. The RA56 adjustable gimbals are offered in Very Wide Flood (VWFL) and Narrow Flood (NFL) models.