- Various optical distributions available
Specifications
Product Description
Brand Name | Halo |
Family | HALO 806 / 807 High Output LED Track Fixture |
Description | Halo and Lazer Track connector, 45 Deg Flood Distribution, 3000K, with Matte Black Finish |
Product Details
Lamp Type | Integrated LED |
UPC | 080083131419 |
Amperage Rating | 0.3A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Power-Trac |
Voltage Rating | 120V |
Wattage | 34W |
Product Weight | 3.2 |
Case Quantity | 12 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |