- ENERGY STAR® Certified. Learn more at energystar.gov
- 1200 Design Lumens (typical), 80 CRI
- Available in 2700K, 3000K, 3500K and 4000K color temperatures
- Interchangable trim choices of 5-inch or 6-inch LED trims
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Use with Halo 5" & 6" LED new construction & remodel housings
- 120V-277V UNV Integral, thermally protected electronic LED driver
- Dimmable on 120V phase-control dimmers
- Wet location shower listed with reflector and baffle trims
- AIR-TITE™ per ASTM-E283 reflector and baffle trims
HALO
ML56128xx 1200 Series 80 CRI LED Light Modules
Overview
The Halo ML56 LED Downlighting System is a series of modular LED Light Modules for use with designated 5” or 6” ML56 LED trims in new construction, remodel and retrofit installation. Compatible with Halo 5” H550 and 6” H750, H2750 Series LED housings. And in retrofit of existing housings the ML56 Series fits 5" or 6" Halo, All-Pro, and others. ML56 system offers shallow trims for installation in Halo, All-Pro and others shallow housings. ML56 Light Modules are offered in 600 Series, 900 Series, and 1200 Series, 80CRI or 90CRI, and four color temperatures 2700K, 3000K, 3500K, 4000K. ML56 Light Modules are universal voltage 120V – 277V and dimmable at 120V. The ML56 lens provides uniform diffuse illumination standard. ML56 - 1200 Series offers narrow flood (NFL) beam forming reflector as an optional accessory. Wet location listed with reflector and baffle trims (directional eyeball trims are damp listed). Halo ML56 Series offers high performance LED downlighting in a flexible modular selection.
Complete your installation
Products frequently bought together