- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Eyeball with baffle and self- flange
- Torsion springs pull trim and light module tight to ceiling
- For use in standard and shallow housings
- Eyeball tilts from 0 to 30 degrees
- Rotation adjustment mechanism for rotation capbility up to 360 degrees
HALO
594 Eyeball Trim
Overview
594 Series of 5-inch aperture eyeball with baffle and self-flange. The precision spun aluminum eyeball with baffle element delivers on functionality of a directional accent. The directional eyeball can be tilted from 0 to 30 degrees, and the rotational mechanism allows for rotation adjustment up to 360 degrees. The 594 series eyeballs may be used in most standard and shallow height 5-inch aperture recessed housings with ML56 LED Light Modules. 594 Series LED Trim is an integral element in the Halo ML56 LED Downlighting System. ML56 LED System is a series of modular LED Light Modules for use with dedicated 5” or 6” ML56 LED trims. The ML56 LED trims in 5" and 6” aperture sizes are designed to fit Halo, All-Pro and others 5” or 6” recessed housings.
Complete your installation
Products frequently bought together