- For use with ML56 Series LED light modules
- Non-conductive polymer (plastic) "Dead Front" construction
- Shallow height allows use in shallow ceiling housings
- Shallow baffle with self-flange
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
- For use in shallow or standard housings
HALO
591WB
Specifications
Product Description
Brand Name | Halo |
Family | 591WB Polymer "Dead Front" Shallow Baffle Trim |
Description | 5" Trim, "Dead Front" Shallow White Polymer Baffle & Trim |
Product Details
Lamp Type | N/A |
UPC | 080083623280 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Shallow Baffle |
Voltage Rating | N/A |
Product Weight | 0.588 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |