- For use with ML56 Series LED light modules
- Aluminum construction reflector and precision molded "kick" reflector
- Specular reflector with White flange and Specular "kick" reflector
- Repositionable Kick reflector allows wall wash adjustment
- Optional accessory Kick reflector for double or corner wall wash
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- For use in standard housings
- ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
HALO
695WW
Specifications
Product Description
Brand Name | Halo |
Family | 695WW Wall Wash Reflector Trim |
Description | 6" Wall Wash Trim, Specular Clear, Repostionable Kick Reflector |
Product Details
Lamp Type | N/A |
UPC | 080083624140 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Wall Wash |
Voltage Rating | N/A |
Product Weight | 0.794 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |