- For use with ML56 Series LED light modules
- Aluminum construction reflector and precision molded kick reflector
- Specular reflector with White flange and Specular kick reflector
- Repositionable Kick reflector allows wall wash adjustment
- Optional accessory Kick reflector for double or corner wall wash
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- For use in standard housing
- ML56 downlight trims and modules make housings AIR-TITE (ASTM E283)
HALO
695WW Wall Wash Reflector Trim
Overview
Specular reflector with White flange & Specular "kick" reflector insert695WW is a 6-Inch aperture open wall wash reflector offered as Specular Clear primary downlight reflector with matte white finish flange, and includes the Halo exclusive Repositionable Kick Reflector. The specular clear “kick” reflector provides the wall wash optical element. The Repositionable Kick Reflector allows fine-tuning adjustment of the wall wash effect, as well as easy cleaning of the trim. The optional accessory WW695SC Repositionable Kick Reflector (ordered separately) is for double or corner wall washing, or as a replacement. The precision spun aluminum primary reflector provides excellent downlight performance, and the kick reflector offers superb wall washing. The 695WW may be used in most standard height 6-Inch aperture recessed housings with ML56 LED Light Modules. 692WW LED Trim is an integral element in the Halo ML56 LED Downlighting System. ML56 LED System is a series of modular LED Light Modules for use with dedicated 5” or 6” ML56 LED trims. The ML56 LED trims in 5" and 6” aperture sizes are designed to fit Halo, All-Pro and others 5” or 6” recessed housings.
Complete your installation
Products frequently bought together