- ENERGY STAR® Certified. Learn more at energystar.gov
- 900 Design Lumens (typical), 80 CRI
- Available in 2700K, 3000K, 3500K and 4000K color temperatures
- Designed for interchangable trim choices of 5-inch or 6-inch LED trims
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Use with Halo 5" & 6" LED new construction & remodel housings
- 120V-277V UNV Integral, thermally protected electronic LED driver
- Dimmable on 120V phase-control dimmers
- Wet location shower listed with reflector and baffle trims
- ML56 modules with downlight trims make housings AIR-TITE™ (ASTM E283)
HALO
ML56098xx 900 Series 80 CRI LED Light Modules
Overview
The Halo ML56 LED Downlighting System is a series of modular LED Light Modules for use with designated 5” or 6” ML56 LED trims in new construction, remodel and retrofit installation. Compatible with Halo 5” H550 and 6” H750, H2750 Series LED housings. And in retrofit of existing housings the ML56 Series fits 5" or 6" Halo, All-Pro, and others. ML56 system offers shallow trims for installation in Halo, All-Pro and others shallow housings. ML56 Light Modules are offered in 600 Series, 900 Series, and 1200 Series, 80CRI or 90CRI, and four color temperatures 2700K, 3000K, 3500K, 4000K. ML56 Light Modules are universal voltage 120V – 277V and dimmable at 120V. The ML56 lens provides uniform diffuse illumination standard.
Complete your installation
Products frequently bought together