- 5 Color Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1500K or 2700K – 1800
- Selectable Lumen from 400 - 1500 lumens
- Use with 5" or 6" new construction or remodel housings or retrofit with screwbase adapter
- 120V input, phase cut dimming to 5% or 120-277V input, 0-10V dimming to 5%
- 25°, 40°, 55° and 75° field installable TIR optics available
- Air-tite, wet location listed, IC Rated
- Designer Trims Available
- 5 Year Warranty
HALO
TIR56NFL25
Specifications
Product Description
Brand Name | Halo |
Family | ML56 Series |
Description | 25 degree narrow flood optic. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083258697 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 0.26 |
Case Quantity | 12 |
Pallet Quantity | 2160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |