- Round 6" RLS Slope Canless Adjustable LED Downlight in matte black
- Adjustment mechanism tilts for 9 degree to 45 degree sloped ceilings (12-2 and 12-12 pitches)
- No housing required - suitable for remodel and retrofit installations (For new construction, use with canless mounting frames/plates)
- Installs in 2x6 framing and rated for IC (insulation contact) or non-IC applications
- Recessed baffle trim, integrated optic
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- 6" – 1600 lumens (nominal)
- Dims to 5 percent (phase cut LE/TE), 120V input
- Meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
HALO
RLS6159FS1EMBDMR
Specifications
Product Description
Brand Name | Halo |
Family | RLS Slope Canless LED Downlights |
Description | 6-inch RL Slope Ceiling direct mount module, 1500 lumen series, 90 CRI min, 5-color selectable CCT, 120V, Matte black baffle, Direct mount |
Product Details
Lamp Type | LED |
UPC | 080083293476 |
Amperage Rating | 0.16 (at 120V) |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 19W |
Case Quantity | 4 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |