- Available in 4” and 6” aperture
- High lumen output: 4” delivers up to 966 lumens, 6” delivers up to 1630 lumens
- Adjusts from 9° to 45° to match virtually any ceiling pitch
- Baffle design to reduce glare and provide high quality light
- 5-color selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- Canless installation, no housing required
- 120V input, phase cut dimming to 5%
- Air-tite and IC rated
- Compatible with Halo new construction mounting frames
HALO
RL Slope Direct Mount
Canless Slope Direct Mount
The RL Slope Direct Mounts are 4-inch and 6-inch canless LED modules designed specifically for slope ceiling applications. The modules feature an internal adjustment mechanism that directs light vertically down in virtually any ceiling pitch. Since typical slope ceiling applications feature tall ceilings, RL Slope Direct Mount is equipped with high lumen output delivering up to 1630 lumens. HALO RL Slope Direct Mount is canless, meaning no housing is required for installation. Use this product in remodel jobs as well as new construction jobs with the optional new construction mounting frame. RL Slope Direct Mount is a perfect solution for single-family and multi-family slope ceiling applications.
Adjustable Slope Mechanism
RL Slope Direct Mount features an internal adjustment mechanism that directs light vertically down in virtually any ceiling pitch.
Canless Installation Saves Time & Money
Halo RL Slope Direct Mount is a canless LED downlight, making installation fast and easy for both new construction or remodel jobs.
Field SeleCCTable Color Temperature
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver/junction box, the installer can choose from a range of five color temperatures from 2700K - 5000K.