Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

Canless EZ-Trim

  • Available in 3", 4”, and 6” aperture
  • Designed to look like Halo’s best-selling trim – the 6125WB
  • Baffle design
  • Options for shallow ceiling plenums or 2x6 construction
  • Multiple lamp base options: GU10, E26, GU24
  • Compatible with most LED lamps on the market
  • Canless installation, no housing required
  • Air-tite and IC rated
  • Decorative overlays available for desired aesthetic or wet location rating
Canless EZ-Trim

Canless EZ-Trim

Lamp-Based Canless Trim

The Canless EZ-Trim bridges the gap between traditional downlighting (housing + trim + lamp) and canless LED downlighting. Canless EZ-Trim is available in 3", 4” and 6” apertures and is designed to look like Halo’s best-selling trim, the 6125WB. It features a durable metal trim, attached junction box, and white baffles for ultimate visual comfort. Options for GU10, GU24, and E26 lamp bases make Canless EZ-Trim compatible with most LED lamps on the market. Shallow options are available for all aperture sizes, making this a perfect solution for 2x6 construction. It’s air-tite, IC rated, and of course, no housings are required for installation. HALO Canless EZ-Trim is a perfect solution for customers looking for value-priced, canless solutions in single-family and multi-family residential applications.

Canless Solution with Traditional Look

Designed to look like HALO’s best-selling trim, the 6125WB. Canless EZ-Trim features a durable metal trim, attached junction box, and white baffles for ultimate visual comfort.

Fast Remodel Installation

Fast Remodel Installation

The 3", 4" and 6" apertures offer the same great look but faster installation and fewer components than a traditional remodel can and trim.

Learn More

Easy Installation Saves Time and Money

Canless EZ-Trim comes in shallow options for all aperture sizes making it the perfect solution for 2x6 construction. It’s air-tite, IC rated, and of course, no housings are required, making installation a breeze.

Resources

Stock Catalog Number (7)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?