- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™ per ASTM E283
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Compatible with Halo RL560, LED modules and ML56 Shallow LED trims
HALO
H2750ICAT
Specifications
Product Description
Brand Name | Halo |
Family | H2750ICAT Series |
Description | 6" LED Shallow Housing, IC Air-Tite, for listed Halo LED Modules |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083618163 |
Amperage Rating | 0.072 at (277V) |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 20 W |
Product Weight | 2.15 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |