- Housing adjusts in plaster frame to accommodate up to 1” ceiling thickness
- Compatible with all HALO 5"/6" and 6" Recessed LED Trims/Modules
- Got Nail!™ Bar Hanger Bracket Pre-installed nail easily installs in regular lumber, engineered lumber and laminated beams
- Pass-N-Thru™ feature allows bars to cross-over for tool-less shortening in tight spaces less than 12” without removing from the plaster frame
- Slide-N-Side™ connectors allow non-metallic sheathed cable for both U.S. and Canada to be installed without tools and without removing knockouts
- 120-277V; Three 4-port push-in “Quick Connect” wire nuts included in junction box
- All HALO H Series housings meet Air-Tite code requirements
- 5-year warranty
HALO
H2750ICAT 6" Shallow New Construction LED Quick Connect Housing
Overview
The H2750ICAT is a 6" LED Quick Connect new construction housing for use in shallow ceilings. It's suitable for contact with insulation and like all H Series housings its Air-Tite design restricts airflow between conditioned and unconditioned spaces. The orange LED Quick Connect allows for fast connection providing high efficacy code compliance when used with compliant HALO LED downlighting.
Complete your installation
Products frequently bought together