- Sizes 4" and 6" canless installation, no housing required
- Two modes: downlight mode and night light mode
- Downlight mode – 5CCT field selectable
- 2000K CCT gentle glow illuminates an acrylic trim fixed
- Toggle switch On-Off-On to change between downlight mode and night light mode
- 2” depth makes this product great for use in ultra-shallow plenum spaces
- Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
- Up to 1040 lumens delivered in downlight mode and 90 CRI
- Wet location listed, Air-Tite, IC rated
- 50K life hours and Five-year limited warranty
- Repositionable driver junction box
- 5 Year Warranty
HALO
RLNL4079FSD2W1EWHDM
Specifications
Product Description
Brand Name | Halo |
Family | Night Light LED Canless Downlight |
Description | 4" LED Night Light, 700 lumens (nominal), 90 CRI, selectable CCT with D2W option ,120V 60Hz, LE &TE phase cut 5% dimming, Matte White, Canless Direct Mount |
Product Details
Lamp Type | LED |
UPC | 080083265039 |
Amperage Rating | 0.08A |
Aperture | 4 Inch |
Color Temperature Max | 2000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 9.5 W |
Product Weight | 1.39 |
Case Quantity | 4 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |