- Polymer trim with smooth lens
- Canless installation, no housing required
- Selectable color temperature: choose 2700K, 3000K, 3500K, 4000K, 5000K CCT
- 805 nominal lumens
- 90 CRI min, L70 at 50,000 hours
- 120V input, phase cut dimming to 5%
- Wet location listed for showers and protected ceilings
- Air-tite and IC rated
- Five year limited warranty
HALO
HLBPH4069FS1EMWR
Specifications
Product Description
Brand Name | Halo |
Family | HLB 4" Slim Edge Canless LED Downlight |
Description | 4-Inch LED smooth lens downlight with plastic housing and remote driver / junction box, 830 Lumens, 90 CRI, field selectable 2700K, 3000K, 3500K, 4000K, 5000K CCT, 120V, Matte White Flange |
Product Details
Lamp Type | LED |
UPC | 080083190003 |
Amperage Rating | 0.083 |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 10W |
Product Weight | 0.88 |
Case Quantity | 4 |
Pallet Quantity | 896 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |