- Compatible with HALO 4" LED modules
- Insulated Ceiling (IC) rated for direct contact with spray foam or air permeable insulation
- Got Nail!™ bar hangers, Slide-N-Side™ wire traps
- Pass-N-Thru™ tool-less shortening of bar hangers
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- Quick Connect wiring connectors included in junction box
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- LED modules install with a plug-in line voltage wiring connector
- Use with HALO BLD4, LT4, LA4, RL4, RA4, RSQ4, SMD4, SLD4, ML4 LED products
- Chicago Plenum CCEA Rated
HALO
H995ICATCP 4" ICAT & CP rated New Construction Housing
Accent, task and general lighting solution
This small aperture housing accepts a wide variety of trims allowing for accent and task lighting, ideal over counters and in display areas. The 4" housing is increasingly used for general lighting with a trim providing for wide beam distribution, in conjunction with an appropriate lighting layout. The H995ICATCP housing is designed for direct contact with spray foam or air permeable insulation, with Chicago Plenum rating and the AIR-TITE design meets restricted air flow requirements.
Patented Innovation and High Quality
HALO's housings feature high quality construction and is engineered with many contractor-friendly features for quick and easy installation. The LED modules simply install with a plug-in rated line voltage connector. We also emboss the logo on the frame, so you can be confident you have a quality HALO product.
Spray Foam or Air Permeable Insulation!
H995ICATCP is compliant with NEMA LE7-2015 for use in direct contact with spray foam insulation and is Type-IC listed for use in direct contact with insulation and combustible materials.
Compatible LED Products
H995ICATCP is compatible with HALO LT4, LA4, RL4, RA4, RSQ4, ML4, BLD4, SMD4 and SLD4 LED products.