Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80818SP930P

  • 3” & 4” Yolk-mounted Round Flatback Cylinder LED Track Heads
  • Lumens/Watts: 3" - 1300 lm/12W, 1800 lm/20W; 4" - 3000 lm/37W
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K; 90+ CRI
  • Field-interchangeable Optics: Spot, Narrow Flood, and Flood
  • Compatible Track: HALO Power & Lazer, HALO TEK/HTEK, Juno, and Lightolier (120V or 277V)
  • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
  • Die-cast Aluminum Finishes: Matte White, Matte Black, and Aluminum Haze
  • Holds 2 pieces of standard 2” media filters or lenses
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
L80818SP930P

L80818SP930P

Resources

Specifications

Product Description

Brand Name Halo
Family 808 High Performance LED Track Luminaire
Description Halo Power Trac & Lazer Track, 1800 L 3-Inch, 13 Degree Spot, 3000K / 90 CRI, Matte White

Product Details

Lamp Type LED
UPC 080083247387
Amperage Rating N/A
Color Temperature Max 3000K
Mounting Track Mount
Track Lampholders Cylinder
Voltage Rating 120V
Wattage 20.8W
Product Weight 3.3
Case Quantity 4
Pallet Quantity 96
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?