- Accessory for use in retrofitting using Halo LED Modules
- Enclosure designed for retrofit of open frame incandescent fixtures
- Hardwire installation for direct wiring into fixture junction box
- Slide & Lock adjustment system accommodates 1/4" to 1-1/2" ceilings
- UL Classified for retrofit of listed open frame fixtures
- Labeled for 15W maximum with Halo 600 Series and 900 Series LED Module
- Labeled for 25W maximum with Halo 1200 Series LED Modules
HALO
ML7BXRFK Open Frame Retrofit
Overview
ML7BXRFK is a retrofit enclosure designed to allow a qualified installer to complete a hard-wired retrofit of Halo 6” LED modules into existing open frame style fixtures. The ML7BXRFK is a retrofit enclosure that provides UL Classified retrofit of Halo LED into existing open frame fixtures such as Halo H600T, Juno TC906, or Lightolier 1102P1, and others; as installed in Non-Insulated ceilings. Halo offers high quality, high efficacy LED – the result being great lighting and significant energy savings.
Complete your installation
Products frequently bought together