- Front loading of the lamp allows for intuitive relamping
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Matching finish single arm
- Welded steel housing provides weight and optimal heat dissipation
- Swivel maintains tension to keep lampholder properly aimed
- Finishes: White (P) and Matte Black (MB)
HALO
LZR1330P
Specifications
Product Description
Brand Name | Halo |
Family | LZR1330 Front Loading Gimbal |
Description | LAZER FRONT LOADING GIMBAL, WHITE, PAR30 |
Product Details
Lamp Type | PAR30 |
UPC | 662400663676 |
Amperage Rating | 0.625 (at 120V) |
Mounting | Track |
Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
Track Lampholders | Front Loading Gimbal |
Voltage Rating | 120V |
Wattage | 75W |
Product Weight | 1.2 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |