- Front loading of the lamp allows for intuitive relamping
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Matching finish single arm
- Welded steel housing provides weight and optimal heat dissipation
- Swivel maintains tension to keep lampholder properly aimed
- Finishes: White (P) and Matte Black (MB)
HALO
LZR1330 Front Loading Gimbal
Overview
A lampholder designed for use with Halogen PAR lamp technology. Front loading of the lamp allows for intuitive relamping. Available in white or black. Ideal for accent and display lighting applocations.