- Replacement kit of coil springs
- For use with trims retained by coil springs
- Pack of four
Specifications
Product Description
Brand Name | Halo |
Family | RS7H Series |
Description | Replacement Coil Springs for Use with Trims - Blister Pack Of 4 |
Product Details
Lamp Type | N/A |
UPC | 662400610182 |
Amperage Rating | N/A |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.05 |
Case Quantity | 6 |
Pallet Quantity | 5832 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |