- 6" ID x 8" OD
Specifications
Product Description
Brand Name | Halo |
Family | OT403P Oversized Trim Ring |
Description | Oversized white plastic trim ring. For use when ceiling opening is cut too large. |
Product Details
Lamp Type | N/A |
UPC | 662400136514 |
Amperage Rating | N/A |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.16 |
Case Quantity | 12 |
Pallet Quantity | 1800 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |