- Accessory transformer for use with designated Non-IC housings
- Steps 347V line voltage down to 120V fixture voltage
- 75VA maximum
HALO
H347
Specifications
Product Description
Brand Name | Halo |
Family | H347 Transformer |
Description | 347V Step Down Transformer, 75VA |
Product Details
Lamp Type | N/A |
UPC | 662400151289 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.4 |
Case Quantity | 1 |
Pallet Quantity | 125 |
Country of Origin | CA |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |