- "Cat's Paw" retention spring
- High gloss appliance white trim ring
- Reflector available in Clear Specular or Gold finish
HALO
ERT403LV
Specifications
Product Description
Brand Name | Halo |
Family | ERT403LV Reflector |
Description | 4" Trim High Gloss Appliance White Trim with Clear Specular Reflector, Low Voltage |
Product Details
Lamp Type | N/A |
UPC | 662400213604 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.573 |
Case Quantity | 12 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |