Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

1475 LV Adjustable Accent 30° Tilt

  • Low Voltage Trim
  • Torsion Spring retention
  • Includes 12V transformer for retrofit to H7T and H7RT housings
  • Trim available in White
  • Baffle available in White or Black
1475 LV Adjustable Accent 30° Tilt

1475 LV Adjustable Accent 30° Tilt

Overview

Low Voltage Adjustable Accent trim with 30° tilt in the 6" trim family for use in recessed downlighting.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?