Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

1417 LV Eyeball with Baffle 30° Tilt

  • Low Voltage Trim
  • Torsion Spring retention
  • Includes 12V transformer for retrofit to H7T and H7RT housings
  • Trim and Eyeball available in White
  • Baffle available in White or Black
  • Can be used in Slope Ceiling application
1417 LV Eyeball with Baffle 30° Tilt

1417 LV Eyeball with Baffle 30° Tilt

Overview

Low Voltage Eyeball with Baffle trim with 30° tilt in the 6" trim family for use in recessed downlighting.

Complete your installation

Products frequently bought together

Want to purchase this product?

Interested in email updates?

Need more information?