- Open trim for BR, R and PAR Lamps
- Coil spring retention
- Available in a variety of finishes
HALO
301TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 301 Open 6" Trim |
Description | 6" Trim Open Tuscan Bronze |
Product Details
Lamp Type | BR30, R30, PAR30 (Not Included) |
UPC | 623961311901 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Open Trim |
Voltage Rating | N/A |
Wattage | 75 W |
Product Weight | 0.45 |
Case Quantity | 12 |
Pallet Quantity | 1200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |