- White Trim with Frosted Glass Albalite Lens
- PS version is wet location listed for use in showers
- Non-conductive, non-corrosive polymer trim ring
- Torsion spring retention
- Available in White
HALO
70SNS
Specifications
Product Description
Brand Name | Halo |
Family | 70 Albalite Lens |
Description | 6" Trim, Wet Location and Air-Tite Listed Satin Nickel Trim with Frosted Albalite Lens |
Product Details
Lamp Type | LED |
UPC | 080083628506 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Albalite Lens with Reflector |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 600 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |