- Wide choice of finishes for any decor
- Torsion Spring Retention
- 30° Tilt, 360° Rotation
- Can be used in Slope Ceiling application
HALO
78SN
Specifications
Product Description
Brand Name | Halo |
Family | 78 Eyeball 30° Tilt |
Description | 6" Trim PAR30L Eyeball Satin Nickel Trim with Satin Nickel Eyeball, 30 Degree tilt |
Product Details
Lamp Type | Halogen, LED, CFL |
UPC | 623961113796 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |