- Black or White Phenolic Coilex Baffle with separate metal ring
- Trim available in a variety of finishes
- Coil Spring retention
HALO
310W
Specifications
Product Description
Brand Name | Halo |
Family | 310 Coilex® Baffle |
Description | 6" Trim Coilex Baffle White Trim with White Baffle |
Product Details
Lamp Type | N/A |
UPC | 080083515882 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Coilex Baffle |
Voltage Rating | N/A |
Product Weight | 0.22 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |