- Black or White Phenolic Coilex Baffle with separate metal ring
- Trim available in a variety of finishes
- Coil Spring retention
HALO
310TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 310 Coilex® Baffle |
Description | 6" Trim Coilex Baffle Tuscan Bronze Trim with Black Baffle |
Product Details
Lamp Type | N/A |
UPC | 623961311949 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Coilex Baffle |
Voltage Rating | N/A |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 540 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |