Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

426

  • Accepts a wide variety of lamps
  • Coil spring retention
  • Reflector and Trim available in a variety of finishes
426

426

Resources

Specifications

Product Description

Brand Name Halo
Family 426 Reflector Cone
Description 6" Trim Reflector Cone White with Clear Specular Reflector Cone

Product Details

Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
UPC 662400131311
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Reflector Cone
Voltage Rating N/A
Wattage 50-150W
Product Weight 0.45
Case Quantity 6
Pallet Quantity 360
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?