- Self-flanged socket supporting trim with torsion spring retention
- Accepts a wide variety of lamps
- Makes installation AIR-TITE regardless of housing used
- Trim available in White
- Reflector available in a variety of finishes
HALO
30TBZAT
Specifications
Product Description
Brand Name | Halo |
Family | 30 Super Trim AIR-TITE® Reflector |
Description | 6" Trim Air-Tite Super Trim - Baffle Tuscan Bronze Trim with Tuscan Bronze Baffle and Reflector |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 623961312052 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Super Trim Baffle |
Voltage Rating | N/A |
Wattage | 150 W |
Product Weight | 0.4 |
Case Quantity | 18 |
Pallet Quantity | 648 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |