- Fits the new Halo H5 trim family "straight precision" style trim rings
- Oversize trim ring corects for uneven ceiling cutout
- Adds 3/8" onto the trim flange
- Satin white plastic ring
- 36° rotation in housing allows trim to be aimed at wall
HALO
OT500P
Specifications
Product Description
Brand Name | Halo |
Family | OT500P Oversize Trim Ring |
Description | Oversize Trim Ring for Straight Precision Sided H5 Family Trim |
Product Details
Lamp Type | N/A |
UPC | 623961651830 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Product Weight | 0.261 |
Case Quantity | 12 |
Pallet Quantity | 1080 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |