- Straight precision sided trim ring
- Open Metal Splay Trim
- Dual Socket Position for BR and PAR lamps
- Available in a variety of finishes
HALO
5000SN
Specifications
Product Description
Brand Name | Halo |
Family | 5000 PAR Metal Splay |
Description | 5" Trim Splay Satin Nickel Trim and Satin Nickel Splay |
Product Details
Lamp Type | N/A |
UPC | 623961112881 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Splay Trim |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |