- Straight precision sided trim ring
- Torsion Springs pull trim tight to ceiling
- Dual Socket Position for BR and PAR lamps
- Reflector and trim available in white or black
HALO
5010W
Specifications
Product Description
Brand Name | Halo |
Family | 5010 PAR Metal Step Baffle |
Description | 5" Trim Baffle White Trim with White Baffle PAR |
Product Details
Lamp Type | N/A |
UPC | 662400602750 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Step Baffle |
Voltage Rating | N/A |
Product Weight | 0.65 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |