- Straight precision sided trim ring
- Torsion Springs pull trim tight to ceiling
- Dual Socket Position for BR and PAR lamps
- Baffle and trim available in a variety of finishes
HALO
5001P
Specifications
Product Description
Brand Name | Halo |
Family | 5001 Metal Baffle |
Description | 5" Trim Metal Splay Baffle White Trim with White Baffle |
Product Details
Lamp Type | N/A |
UPC | 662400602729 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Metal Splay Baffle |
Voltage Rating | N/A |
Product Weight | 0.46 |
Case Quantity | 6 |
Pallet Quantity | 270 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |