- Die cast trim ring with matching finish metal
- For general illumination
- 35° tilt
- Available in a variety of finishes
HALO
1453SN
Specifications
Product Description
Brand Name | Halo |
Family | 1453 LV Metal Baffle 35° Tilt |
Description | 4" Trim Metal Baffle Satin Nickel Trim with Satin Nickel Baffle, MR16 |
Product Details
Lamp Type | N/A |
UPC | 623960387570 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Metal Baffle |
Voltage Rating | N/A |
Wattage | 50 W |
Product Weight | 0.49 |
Case Quantity | 6 |
Pallet Quantity | 1200 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |