- Wet location listed for use as a shower light
- Non-conductvie, non-corrosive polymer trim
- Frosted glass dome shower light
- White trim ring
HALO
952PS
Specifications
Product Description
Brand Name | Halo |
Family | 952 4" Frosted Dome Lens Showerlight |
Description | 4" Trim, Lensed Showerlight, White Trim with Frost Dome Glass Lens |
Product Details
Lamp Type | N/A |
UPC | 080083515967 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Dome Lens Showerlight |
Voltage Rating | N/A |
Product Weight | 0.55 |
Case Quantity | 6 |
Pallet Quantity | 504 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |