- Wet location listed for use as a shower light
- Non-conductvie, non-corrosive polymer trim
- Prismatic glass lens
- Full reflector for even light distribution
- Trim available in various finishes
HALO
951PS
Specifications
Product Description
Brand Name | Halo |
Family | 951 4" Showerlight |
Description | 4" Trim Lensed Showerlight 120V White Trim with Glass Lens |
Product Details
Lamp Type | N/A |
UPC | 622697283117 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Product Weight | 0.55 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |