Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

992W

  • Eyelid wall wash
  • Die cast trim ring
  • Coilex® baffle
  • 36° rotation in housing allows trim to be aimed at wall
  • Trim available in various finishes
992W

992W

Resources

Specifications

Product Description

Brand Name Halo
Family 992 4" Wall Wash with Baffle
Description 4" Trim Wall Wash White Trim and Scoop, White Baffle

Product Details

Lamp Type N/A
UPC 662400320654
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Wall Wash with Baffle
Voltage Rating N/A
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?