Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

996TBZ

  • Adjustable Eyeball for use with PAR2 lamps
  • 15° tilt, 36° rotation
  • Die cast trim ring
  • Trim available in various finishes
996TBZ

996TBZ

Resources

Specifications

Product Description

Brand Name Halo
Family 996 4" Adjustable Eyeball 15° Tilt
Description 4" Trim Eyeball PAR20 Lamp Tuscan Bronze Trim with Tuscan Bronze Eyeball

Product Details

Lamp Type N/A
UPC 623961311512
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Recessed Trim Adjustable Eyeball
Voltage Rating N/A
Product Weight 0.904
Case Quantity 12
Pallet Quantity 360
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?