Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

953TBZ

  • Die cast trim ring with metal baffle
  • For general illumination
  • Trim available in various finishes
953TBZ

953TBZ

Resources

Specifications

Product Description

Brand Name Halo
Family 953 4" Metal Baffle
Description 4" Trim Metal Baffle Tuscan Bronze Trim with Tuscan Bronze Baffle

Product Details

Lamp Type N/A
UPC 623961311499
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Metal Baffle
Voltage Rating N/A
Product Weight 0.379
Case Quantity 12
Pallet Quantity 576
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?