- Die cast trim ring with Coilex® baffle precision baffle
- For general illumination
- Trim available in various finishes
- Baffle available in various colors
HALO
993SN
Specifications
Product Description
Brand Name | Halo |
Family | 993 4" Coilex® Baffle |
Description | 4" Trim Coilex Baffle Satin Nickel Trim with Black Baffle |
Product Details
Lamp Type | N/A |
UPC | 623960250485 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Coilex Baffle |
Voltage Rating | N/A |
Product Weight | 0.4 |
Case Quantity | 12 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |