- Used for track to be wired through a pendant stem.
- Shown with end feed and pendant stem kit sold separately
- Finishes: White (P), Black (MB)
HALO
L951P
Specifications
Product Description
Brand Name | Halo |
Family | L951 Wireway Cover |
Description | WIREWAY COVER FOR PENDANT ASSEMBLY KIT, WHITE |
Product Details
Lamp Type | N/A |
UPC | 662400141822 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.14 |
Case Quantity | 1 |
Pallet Quantity | 1870 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |