- Join two secions of straight track end-to-end
- Thin deviding wall for a clean look
- Finishes: White (P) and Black (MB)
HALO
L949MB
Specifications
Product Description
Brand Name | Halo |
Family | L949 Two Circuit Mini Joiner |
Description | MINI JOINER, TWO CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400141761 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |